Have drawing parts
custom-made

If our standard parts don’t fit your drawings, we offer the service of creating custom-machined parts for you

Benefits of MISUMI custom-machined parts

Didn't you find a fitting part within the wide MISUMI product portfolio? In this case, you can also send us a drawing of your desired product (single component, no assemblies) and have a custom-machined part made. Your documents will of course be treated confidentially and only used for the purpose of creating the offer. With this service, you benefit from:

  • Product machined according to drawing
  • Both standard & custom-machined parts from the same shop
  • Global supplier pool from Europe and Asia
  • High confidential treatment of your documents

How having a custom-machined part made works

Send us a request with your desired part (single component, no assemblies). We will send you our best offer and, if acceptable, take care of your production. To further reduce the time needed, following information are required.

Requirement for drawings:

  • PDF format
  • Completely dimensioned
  • STEP file (if available)

Please also specify:

  • Desired material
  • Surface treatment (if required)
  • Heat treatment (if required)
  • Required quantity
  • Target price (if available)
 

Please note: As we take great care in having high-quality parts produced for you, this service may take more time than the usual MISUMI standard quotation and production service. Please calculate with a quotation turnaround time of approx. 3 working days and a production lead time of approx. 20 working days.

MISUMI custom-machined parts

Choose from different materials, heat and surface treatments and many more parameters for your custom-machined parts:

Material Machines Heat Treatment Surface Treatment
Steel
Stainless steel
Aluminium
Carbide
Bronze
Brass
Titanium
Plastics
Cerazur®
Volcera®
NC Milling / NC Lathe
CNC Milling / CNC Lathe
Internal grinding
Flat-/Circular grinding
Wire electrical discharging machining
Flame cutting
Laser marking
Engraving
Case hardening
Plasma nitriding
Gas nitriding
Induction hardening
Hardening
Quench and temper
Black oxiding
Oiling / phosphating
Anodising
Galvanising
Nickel plating
Zinc plating
Chrome plating
Sandblasting / polishing
DLC (Black)
DLC (Rainbow)

Machining Size

Round objects: Diameter Ø: 5 mm ~ 250 mm, Length: 5 mm ~ 800 mm

Square objects: Min.: 8 mm x 15 mm x 15 mm, Max.: 300 mm x 400 mm x 1000 mm

Geometric Tolerances

up to ± 0,02 mm
Geometric Tolerances

Position Tolerances

up to ± 0,09 mm
Position Tolerances

Quantity/Weight

1 – 1000 pcs / max. 1000 kg

PLEASE NOTE: 1– 4 pcs = cost-intensive / > 1000 pcs Big order process

Testing Equipment

Coordinate measuring machine(CMM)
Measuring room
Temperature controlled room
Manual testing

For detailed information, you can download our custom-machined parts brochure.

Drawing examples of common custom-made parts

Click on an example to open PDF for more details

If you didn't find your fitting part in the MISUMI e-catalogue, request your custom-machined part!

  Request your part today