Suntem în curs de traducere a magazinului nostru în limba română!
Deoarece avem multe produse și pagini, va dura ceva timp. Între timp, catalogul nostru de produse va fi în limba engleză. Vă mulțumim pentru răbdare!
MISUMI WEBINDEX
Get inspired! More than 200 applications examples are available online. Explore this library, download a bill of material and CAD data for an easy design. APPLICATION EXAMPLE - Transfer / Moving - No. Part Name MISUMI Part Number Qty 1 Miniature Linear Guides Standard Blocks SSEB20-100 2 2 Compact Cylinders MSCCA16 20 2 #IN141 Long Workpiece Retention Mechanism Lengthy workpiece held together by spring mechanism MISUMI Part list Application Overview Purpose = Secure and release lengthy workpieces without causing deformation. #IN141 The new cost ef cient product line up offers an extension of our product portfolio and provides more flexibility in terms of tolerance, load or lifetime. At a glance: all MISUMI actuators. Excellent price and performance, standard and covered type available. Technical supported products 1 Type Products Positioning Repeatability (mm) Max. Stroke (mm) Max. Velocity (mm/sec) Basic Dynamic Load Ratings (N) TYPE CODE LX series Standard/ Cover Type LX15 High Grade ±0.004 151.9 330 2072 #LX15 Precision Grade ±0.003 LX20 High Grade ±0.005 236.5 694 3277 #LX20 Precision Grade ±0.003 LX26 High Grade ±0.005 317 1040 6522 #LX26 Precision Grade ±0.003 LX30 High Grade ±0.005 529.5 830 Long Block 9732 #LX30 Precision Grade ±0.003 Short Block 6305 LX45 High Grade ±0.005 497.9 1110 Long Block 18450 #LX45 Precision Grade ±0.003 Short Block 11826 KU series Standard/ Cover Type KU (Rolled BS) ±0.085 ±0.08 ±0.05 ±0.03 610 1055 — #KUA KU (Precision BS) ±0.003 610 1556 — #KUA Product View Enter TYPE CODE to see product details. 6522 #LX26 Long Block 9732 #LX30 Short Block 6305 #LX26 2Cost Efficient Products dr L D D1 B W W Type Outer Cylinder Ball Retainer Ambient Operating Temp. "Accessory .Material IHardness .Material .Material C-LMU EN 1.3505 Equiv. 58HRC~ EN 1.3505 Equiv. Plastic -20~80°C Seal .Material Nitrile Rubber Part Number D L B W D1 Eccentricity (Max.) Rows of Balls Mass (g) Type dr Tolerance Tolerance Tolerance Tolerance C-LMU 3 +0.003 -0.011 7 +0.006 -0.011 10 +0.1 -0.2 - - - - 0.016 4 1.4 4 8 12 - - 2 5 10 15 8 0 -0.4 1.1 9.6 4 6 +0.003 -0.012 12 +0.006 -0.013 19 +0.2 -0.4 11.3 11.5 0.024 8.5 8 15 24 15.3 14.3 17 10 19 +0.006 -0.015 29 19.4 1.3 18 31 12 21 30 20.4 20 41 13 23 32 22 46 16 28 37 23.3 1.6 27 73 20 +0.003 -0.013 32 +0.006 -0.018 42 27.3 30.5 0.030 5 98 25 40 59 +0.2 -0.5 37.3 0 -0.5 1.85 38 6 236 30 45 64 40.8 43 262 35 +0.003 -0.015 52 +0.006 -0.021 70 45.3 2.1 49 0.040 425 40 60 80 56.3 57 654 50 80 100 68.8 2.6 76.5 1700 2Single TYPE CODE #CLMU C-LMU -0.011 5 10 6 +0.003 -0.012 12 8 15 10 19 12 21 13 23 16 28 20 +0.003 -0.013 32 25 40 30 45 35 +0.003 -0.015 52 40 60 50 80 #CLMU Technical supported products 2 Application examples
RkJQdWJsaXNoZXIy MTc2MTk0OA==